(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Stainless Steel Cylinder CG5-S Series (Part Numbers)

Stainless Steel Cylinder CG5-S Series
  • Volume Discount

A standard cylinder suitable for use in environments in which there is splashing water such as for food processing machinery.
[Features]
· All stainless steel specification (external parts).
· Choice of 2 types of gasket seal material.
· External configuration which reduces liquid pooling.
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Part Number

Configured Part Number is shown.

CDG5EA50SV-160

Part Number
CDG5EA50SV-160
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Environment, Applications Cushion Specifications Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Type of Mount Support Custom-made Specifications Material of Gasket
1 Piece(s)Available

8 Days

Single Rods-160StandardNon-lube, air cushionBuilt-in magnetRcWithout switch---Integrated Clevis TypeNoneFKM

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Main Body Shape Standard Additional Function Standard
End Locking No Valves Presence Operating Pressure(MPa) 0.05 to 1.0

Please check the type/dimensions/specifications of the part CDG5EA50SV-160 in the Stainless Steel Cylinder CG5-S Series series.

Products like this...

Part Number
CDG5BA100SR-600
CDG5BA100SV-150
CDG5BA100SV-400
CDG5EA50SV-200
CDG5EA50SV-250
CDG5EA50SV-300
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Environment, Applications Cushion Specifications Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Type of Mount Support Custom-made Specifications Material of Gasket
1 Piece(s)Available

8 Days

Single Rods100600StandardNon-lube, air cushionBuilt-in magnetRcWithout switch---Basic typeNoneNBR
1 Piece(s)Available

8 Days

Single Rods--StandardNon-lube, air cushionBuilt-in magnetRcWithout switch---Basic typeNoneFKM
1 Piece(s)Available

8 Days

Single Rods-400StandardNon-lube, air cushionBuilt-in magnetRcWithout switch---Basic typeNoneFKM
1 Piece(s)Available

8 Days

Single Rods50200StandardNon-lube, air cushionBuilt-in magnetRcWithout switch---Integrated Clevis TypeNoneFKM
1 Piece(s)Available

8 Days

Single Rods50250StandardNon-lube, air cushionBuilt-in magnetRcWithout switch---Integrated Clevis TypeNoneFKM
1 Piece(s)Available

8 Days

Single Rods50300StandardNon-lube, air cushionBuilt-in magnetRcWithout switch---Integrated Clevis TypeNoneFKM

Additional Products in this Category

Tech Support