(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compact Cylinder, Standard Type, Double Acting, Single Rod CQ2 Series (Part Numbers)

Compact Cylinder, Standard Type, Double Acting, Single Rod CQ2 Series
  • Volume Discount

A space-saving cylinder with a short overall length design.
[Features]
· Helps to make various jigs and equipment more compact.
· A round slot for mounting small auto switches is provided on 4 surfaces (ø12 to ø25 [12‑ to 25‑mm bore size]: Mountable on 2 surfaces).

(i)Caution

  • Product pictures are representations. See catalog for specification details.
  • See the manufacturer's catalog for details about auto switches.
  • Round slots for mounting small auto switches are provided on 2 surfaces for ø12 to ø25, and on 4 surfaces for ø32 to ø100 models.

PDF

Part Number

Configured Part Number is shown.

Part Number
CDQ2A32-45DCMZ
CDQ2A32-45DCZ
CDQ2A32-45DMZ
CDQ2A32-45DZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Main Body Shape Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Cushion Specifications Support bracket Port thread type Body Options Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Rod Tip Metal Fitting Custom-made Specifications Auto switch mounting slot Mounting bolt Option
1 Piece(s)Available

8 Days

Single Rods[Block Shape] Block shape3245-10~700.05~1NoneBuilt-in magnetBoth ends tappedRcWith rubber bumper / Rod-end male threadWithout auto switchN/AN/AN/A-None---
1 Piece(s)Available

8 Days

Single Rods[Block Shape] Block shape3245-10~700.05~1NoneBuilt-in magnetBoth ends tappedRcWith rubber bumperWithout auto switchN/AN/AN/A-None---
1 Piece(s)Available

8 Days

Single Rods[Block Shape] Block shape3245-10~700.05~1NoneBuilt-in magnetBoth ends tappedRcRod-end male threadWithout auto switchN/AN/AN/A-None---
1 Piece(s)Available

3 Days

Single Rods[Block Shape] Block shape3245-10~700.05~1NoneBuilt-in magnetBoth ends tappedRc-Without auto switchN/AN/AN/A-None---

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Additional Function Standard Environment, Applications Standard
Type Pneumatic type

Additional Products in this Category

Tech Support