(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Cylinder, Standard Type, Double Acting, Single Rod CG1 Series (Part Numbers)

Air Cylinder, Standard Type, Double Acting, Single Rod CG1 Series
  • Volume Discount

Air cylinder with female rod end available as standard.
[Features]
· Improved auto switch operability.
· Easy to adjust position.
· No trunnion mounting female thread added to basic type variation.
· Part numbers are set for products with rod-end brackets and pivot brackets. (No need to order separately.)
*See the manufacturer's catalog for detailed specifications.
*Product pictures are representations. CAD data is not supported for some model numbers.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not available for some model numbers.

PDF

Part Number

Configured Part Number is shown.

Part Number
CDG1BA32-20Z
CDG1BA32-25Z
CDG1BA32-30Z
CDG1BA32-40Z
CDG1BA32-50Z
CDG1BA32-60Z
CDG1BA32-65Z
CDG1BA32-75Z
CDG1BA32-80Z
CDG1BA32-85Z
CDG1BA32-1000Z
CDG1BA32-100Z
CDG1BA32-110Z
CDG1BA32-125Z
CDG1BA32-150Z
CDG1BA32-160Z
CDG1BA32-180Z
CDG1BA32-200Z
CDG1BA32-225Z
CDG1BA32-230Z
CDG1BA32-250Z
CDG1BA32-275Z
CDG1BA32-300Z
CDG1BA32-325Z
CDG1BA32-330Z
CDG1BA32-350Z
CDG1BA32-380Z
CDG1BA32-400Z
CDG1BA32-410Z
CDG1BA32-425Z
CDG1BA32-450Z
CDG1BA32-500Z
CDG1BA32-560Z
CDG1BA32-580Z
CDG1BA32-600Z
CDG1BA32-610Z
CDG1BA32-625Z
CDG1BA32-630Z
CDG1BA32-650Z
CDG1BA32-750Z
CDG1BA32-800Z
CDG1BA32-810Z
CDG1BA32-900Z
CDG1BA40-10Z
CDG1BA40-15Z
CDG1BA40-20Z
CDG1BA40-25Z
CDG1BA40-40Z
CDG1BA40-50Z
CDG1BA40-60Z
CDG1BA40-75Z
CDG1BA40-80Z
CDG1BA40-1000Z
CDG1BA40-100Z
CDG1BA40-125Z
CDG1BA40-150Z
CDG1BA40-160Z
CDG1BA40-165Z
CDG1BA40-175Z
CDG1BA40-200Z
CDG1BA40-250Z
CDG1BA40-275Z
CDG1BA40-300Z
CDG1BA40-330Z
CDG1BA40-350Z
CDG1BA40-400Z
CDG1BA40-430Z
CDG1BA40-450Z
CDG1BA40-485Z
CDG1BA40-500Z
CDG1BA40-520Z
CDG1BA40-570Z
CDG1BA40-600Z
CDG1BA40-650Z
CDG1BA40-660Z
CDG1BA40-700Z
CDG1BA50-35Z
CDG1BA50-50Z
CDG1BA50-75Z
CDG1BA50-85Z
CDG1BA50-1000Z
CDG1BA50-100Z
CDG1BA50-110Z
CDG1BA50-120Z
CDG1BA50-125Z
CDG1BA50-130Z
CDG1BA50-140Z
CDG1BA50-1500Z
CDG1BA50-150Z
CDG1BA50-160Z
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Environment, Applications Cushion Specifications Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Rod Tip Shape Bellows Custom-made Specifications Specification of cylinder Connector type
1 Piece(s)Available

8 Days

Single Rods3220StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods3225StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods3230StandardAir cushionBuilt-in magnetRcWithout auto switchN/AN/AN/AWithout bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods--StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

3 Days

Single Rods3250StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods3260StandardAir cushionBuilt-in magnetRcWithout auto switchN/AN/AN/AWithout bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods-65StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods3275StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods--StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods-85StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods321,000StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods32100StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods32110StandardAir cushionBuilt-in magnetRcWithout auto switchN/AN/AN/AWithout bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

3 Days

Single Rods32125StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

3 Days

Single Rods32150StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

3 Days

Single Rods32160StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods-180StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods32200StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

3 Days

Single Rods32225StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods-230StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

3 Days

Single Rods32250StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods32275StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

3 Days

Single Rods32300StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods-325StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods32330StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods-350StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods-380StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

3 Days

Single Rods32400StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods-410StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

3 Days

Single Rods32425StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods32450StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods32500StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods32560StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods32580StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods32600StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods32610StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods-625StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods32630StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods32650StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods32750StandardAir cushionBuilt-in magnetRcWithout auto switchN/AN/AN/AWithout bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods-800StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods32810StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods-900StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods4010StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods4015StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods4020StandardAir cushionBuilt-in magnetRcWithout auto switchN/AN/AN/AWithout bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods4025StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods4040StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods4050StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods4060StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

3 Days

Single Rods4075StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods4080StandardAir cushionBuilt-in magnetRcWithout auto switchN/AN/AN/AWithout bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods401,000StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

3 Days

Single Rods40100StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

3 Days

Single Rods40125StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods40150StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods-160StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods40165StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods40175StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

3 Days

Single Rods40200StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods40250StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods40275StandardAir cushionBuilt-in magnetRcWithout auto switchN/AN/AN/AWithout bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods--StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods-330StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods40350StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods40400StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods-430StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods40450StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods40485StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods40500StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods-520StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods40570StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods40600StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods40650StandardAir cushionBuilt-in magnetRcWithout auto switchN/AN/AN/AWithout bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods40660StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods40700StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods--StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods5050StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

3 Days

Single Rods5075StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods5085StandardAir cushionBuilt-in magnetRcWithout auto switchN/AN/AN/AWithout bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods-1,000StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

3 Days

Single Rods50100StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods50110StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods50120StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods50125StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods50130StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods-140StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods501500StandardAir cushionBuilt-in magnetRcWithout auto switchN/AN/AN/AWithout bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

3 Days

Single Rods50150StandardAir cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone--
1 Piece(s)Available

8 Days

Single Rods50160StandardAir cushionBuilt-in magnetRcWithout auto switchN/AN/AN/AWithout bracketWithout bracketBasic typeMale rod endWithout rod bootNone--

Loading...

Basic Information

Cylinder Operation Method Double Acting Main Body Shape Standard Additional Function Standard
Operating Pressure(MPa) 0.05 to 1.0

Additional Products in this Category

Tech Support