(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Cylinder, Standard Type, Double Acting, Single Rod MB Series (Part Numbers)

Air Cylinder, Standard Type, Double Acting, Single Rod MB Series
  • Volume Discount

A standard type double action, single rod cylinder.
[Features]
· A lightweight air cylinder with a weight reduced by a maximum of 10% by changing the cover shape.
· Part numbers are set for products with rod-end brackets and pivot brackets. (No need to order separately.)
*See the manufacturer's catalog for detailed specifications.
*Product pictures are representations. CAD data is not supported for some model numbers.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not available for some model numbers.

PDF

Part Number

Configured Part Number is shown.

Part Number
MBB32-500Z
MBB40-500Z
MBB50-500Z
MBB63-500Z
MBB80-500Z
MBB100-500Z
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Environment, Applications End Locking Valves Cushion Specifications Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Bellows Custom-made Specifications Customized specification (port positions) Connector type Made-to-order specification (cushion valve position) Made-to-order specification (trunnion bracket mounting location) Stroke adjustment symbol
1 Piece(s)Available

8 Days

Single Rods[Double Acting] Double Acting-500Standard--Air cushionWithout magnetRc----Without bracketWithout bracketBasic typeNoneNone-----
1 Piece(s)Available

8 Days

Single Rods[Double Acting] Double Acting40500Standard--Air cushionWithout magnetRcWithout auto switchN/AN/AN/AWithout bracketWithout bracketBasic typeNoneNone-----
1 Piece(s)Available

8 Days

Single Rods[Double Acting] Double Acting-500Standard--Air cushionWithout magnetRc----Without bracketWithout bracketBasic typeNoneNone-----
1 Piece(s)Available

8 Days

Single Rods[Double Acting] Double Acting-500Standard--Air cushionWithout magnetRc----Without bracketWithout bracketBasic typeNoneNone-----
1 Piece(s)Available

3 Days

Single Rods[Double Acting] Double Acting80$80500Standard--Air cushionWithout magnetRc----Without bracketWithout bracketBasic typeNoneNone-----
1 Piece(s)Available

8 Days

Single Rods[Double Acting] Double Acting-500Standard--Air cushionWithout magnetRc----Without bracketWithout bracketBasic typeNoneNone-----

Loading...

  1. 1

Basic Information

Main Body Shape Standard Additional Function Standard Operating Pressure(MPa) 0.05 to 1.0

Additional Products in this Category

Tech Support