(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Cylinder Standard Type, Single Acting, Spring Return/Extend CG1 Series (Part Numbers)

Air Cylinder Standard Type, Single Acting, Spring Return/Extend CG1 Series
  • Volume Discount

Standard cylinder with improved auto switch operability.
[Features]
· Rod action type: single rod.
· Female rod end available as standard.
· Improved auto switch operability and easy position adjustment.
· No trunnion mounting female thread for basic type variation.
· Part numbers are set for products with rod-end brackets and pivot brackets (no need to order separately).

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not available for some model numbers.

PDF

Part Number

Configured Part Number is shown.

CDG1LN32-50SZ

Part Number
CDG1LN32-50SZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Pressure
(MPa)
Specifications Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Type of Mount Support Rod Tip Shape Custom-made Specifications
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)32500.18 to 1.0Built-in magnetNone---Axial foot typeRod end male threadMade-to-order products not available

Loading...

  1. 1

Basic Information

Main Body Shape Standard Additional Function Standard Environment, Applications Standard
Cushion Rubber cushion Swinging Receiving Metal Without bracket Rod Tip Metal Fitting Without bracket

Please check the type/dimensions/specifications of the part CDG1LN32-50SZ in the Air Cylinder Standard Type, Single Acting, Spring Return/Extend CG1 Series series.

Products like this...

Part Number
CDG1BN20-25SFZ
CDG1BN20-25SZ
CDG1BN20-25TZ
CDG1LN40-50SFZ
CDG1ZN32-50SFZ
CDG1ZN32-50SZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Pressure
(MPa)
Specifications Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Type of Mount Support Rod Tip Shape Custom-made Specifications
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)--0.18 to 1.0Built-in magnetNone---Basic typeRod end female threadMade-to-order products not available
1 Piece(s)Available

3 Days

Single RodsSingle Acting (Extruded)--0.18 to 1.0Built-in magnetNone---Basic typeRod end male threadMade-to-order products not available
1 Piece(s)Available

8 Days

Single Rods[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)20250.23 to 1.0Built-in magnetNone---Basic typeRod end male threadMade-to-order products not available
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)40500.18 to 1.0Built-in magnetNone---Axial foot typeRod end female threadMade-to-order products not available
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)32500.05 to 1.0Built-in magnetWithout auto switchN/AN/AN/ABasic type (without trunnion mounting female thread)Rod end female threadNone
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)32500.05 to 1.0Built-in magnetWithout auto switchN/AN/AN/ABasic type (without trunnion mounting female thread)Rod end male threadNone

Additional Products in this Category

Tech Support