(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Cylinder, Non-Rotating Rod Type, Double Acting CG1K Series (Part Numbers)

Air Cylinder, Non-Rotating Rod Type, Double Acting CG1K Series
  • Volume Discount

Air cylinder with female rod end available as standard.
[Features]
· Improved auto switch operability.
· Easy to adjust position.
· No trunnion mounting female thread added to basic type variation.
· Part numbers are set for products with rod-end brackets and pivot brackets. (No need to order separately.)
·*See the manufacturer's catalog for detailed specifications.
·*Product pictures are representations. CAD data is not supported for some model numbers.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not available for some model numbers.

PDF

Part Number

Configured Part Number is shown.

CDG1KBN25-600Z

Part Number
CDG1KBN25-600Z
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Cushion Specifications Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Type of Mount Support Rod Tip Shape Custom-made Specifications
1 Piece(s)Available

8 Days

Single Rods25600Rubber cushionBuilt-in magnetWithout auto switchN/AN/AN/ABasic typeMale rod endNone

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Main Body Shape Standard Additional Function With rod detent function
Environment, Applications Standard Operating Pressure(MPa) 0.05 to 1.0 Swinging Receiving Metal Without bracket
Rod Tip Metal Fitting Without bracket

Please check the type/dimensions/specifications of the part CDG1KBN25-600Z in the Air Cylinder, Non-Rotating Rod Type, Double Acting CG1K Series series.

Products like this...

Part Number
CDG1KBA63-500Z
CDG1KBN20-100Z
CDG1KBN20-120Z
CDG1KBN25-75Z
CDG1KBN32-100Z
CDG1KBN32-125Z
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Cushion Specifications Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Type of Mount Support Rod Tip Shape Custom-made Specifications
1 Piece(s)Available

8 Days

Single Rods63500Air cushionBuilt-in magnetWithout switch---Basic typeMale rod endMade-to-order products not available
1 Piece(s)Available

8 Days

Single Rods20100Rubber cushionBuilt-in magnetWithout switch---Basic typeMale rod endMade-to-order products not available
1 Piece(s)Available

8 Days

Single Rods20120Rubber cushionBuilt-in magnetWithout auto switchN/AN/AN/ABasic typeMale rod endNone
1 Piece(s)Available

3 Days

Single Rods2575Rubber cushionBuilt-in magnetWithout switch---Basic typeMale rod endMade-to-order products not available
1 Piece(s)Available

8 Days

Single Rods--Rubber cushionBuilt-in magnetWithout switch---Basic typeMale rod endMade-to-order products not available
1 Piece(s)Available

8 Days

Single Rods32125Rubber cushionBuilt-in magnetWithout switch---Basic typeMale rod endMade-to-order products not available

Additional Products in this Category

Tech Support