(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lock-Up Valve IL201/211/220 Series (Part Numbers)

Lock-Up Valve IL201/211/220 Series
  • Volume Discount

Lock-Up Valve IL201/211/220 Series.
[Features]
· Single acting / double acting: Keeps the operating part in position as an emergency measure until the air source is returned to its normal state.
· 3-way type: Designed so that the supply port changes if there are any irregularities.
[Applications]
· Use when there are air source or air supply piping irregularities in the pneumatic process control lines.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
IL201-02
IL211-02
IL211-02-L
IL211-02B-T
IL211-N02
IL211-N02B
IL220-02
IL220-02B
IL220-N02-L
IL220-N02B
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Thread type Option Specifications
1 Piece(s)Available

Quote

Single actionRcNo bracketStandard
1 Piece(s)Available

Quote

Double acting typeRcNo bracketStandard
1 Piece(s)Available

Quote

Double acting typeRcNo bracketFor low temperatures (-30 to 60°C)
1 Piece(s)Available

Quote

Double acting typeRcWith bracketFor low temperature (-5 to 100°C)
1 Piece(s)Available

Quote

Double acting typeNPTNo bracketStandard
1 Piece(s)Available

Quote

Double acting typeNPTWith bracketStandard
1 Piece(s)Available

Quote

3-wayRcNo bracketStandard
1 Piece(s)Available

Quote

3-wayRcWith bracketStandard
1 Piece(s)Available

Quote

3-wayNPTNo bracketFor low temperatures (-30 to 60°C)
1 Piece(s)Available

Quote

3-wayNPTWith bracketStandard

Loading...

  1. 1

Basic Information

Type Instrumentation Auxiliary Device Connection port size 1/4

Additional Products in this Category

Tech Support