(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AEP100-02 Exhaust Pressure Type Liquid Collector (Part Numbers)

AEP100-02 Exhaust Pressure Type Liquid Collector
  • Volume Discount

Exhaust pressure type liquid collector uses exhaust pressure to collect and reuse leaked lubricant and hydraulic fluid.
[Features]
· These collectors help prevent waste by collecting valuable hydraulic fluid and lubricant that has leaked and built up in the vicinity of the machinery.
· These collectors save energy by employing the exhaust air from the switching valve, which would otherwise be simply released into the atmosphere.
· These collectors contribute to efficiency by eliminating the need for workers to carry out tasks such as collecting fluid and wiping down machinery.

(i)Caution

  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

AEP100-02

Part Number
AEP100-02
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

3 Days

Loading...

  1. 1

Basic Information

Type Lubricating Device Connection port size 3-PT 1/4 Materials Body, bonnet: ADC12 (chromate treated), gauze, spring: SUS304, O-ring: NBR

Please check the type/dimensions/specifications of the part AEP100-02 in the AEP100-02 Exhaust Pressure Type Liquid Collector series.

Additional Products in this Category

Tech Support