(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Transmitter / Miniature Pneumatic Indicator VR3110 Series (Part Numbers)

Transmitter / Miniature Pneumatic Indicator VR3110 Series
  • Volume Discount

Transmitter / Miniature Pneumatic Indicator VR3110 Series - An ultra-compact air indicator light for monitoring the presence is air pressure.
[Features]
· Equivalent to pilot lamps in an electrical system.
· Operating pressure 0.15 to 1.0 MPa.
· Ambient and operating air temperature: -5 to +60°C (no freezing).
· Operating frequency: 300 c.p.m or less.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VR3110-01G
VR3110-01R
Part NumberMinimum order quantityVolume DiscountDays to Ship Indicator light
1 Piece(s)Available

Quote

Green
1 Piece(s)Available

Quote

Red

Loading...

  1. 1

Basic Information

Type Relay Device Thread type R Connection port size 1/8
Materials Body: brass

Additional Products in this Category

Tech Support