(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

S Coupler KKH Series Socket (S), Nut Fitting Type (For Fiber Reinforced Urethane Hose)【1-5 Pieces Per Package】 (KKH4S-50N)

S Coupler KKH Series Socket (S), Nut Fitting Type (For Fiber Reinforced Urethane Hose) KKH4S-50N
  • Volume Discount

S coupler one-touch joint.
[Features]
· Capable of absorbing drop impact (equivalent to 0.5‑J impact energy.)
· Twice the plug/socket pull-out strength (compared to current models.)
· Employs super high impact PBT resin.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

KKH4S-50N

 
Part Number
KKH4S-50N
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Applicable Hose Inner Diameter / Outer Diameter
(mm)

5 Pieces Per Package

1 Pack(s)Available

Quote

5/8

Loading...

  1. 1

Basic Information

Type Standard Body Material C36000 Brass Applicable Fluid Water / Air
Male/Female Socket Valve Structure Single Passage Opening Closing Type Thread Type Nut Tightening Type
Operating Environment, Applications Standard Size of Body 1/4 With or Without Check Valve Yes

Please check the type/dimensions/specifications of the part KKH4S-50N in the S Coupler KKH Series Socket (S), Nut Fitting Type (For Fiber Reinforced Urethane Hose) series.

Products like this...

Part Number
KKH4S-80N
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Hose Inner Diameter / Outer Diameter
(mm)
1 Piece(s)Available

Quote

8/12

Additional Products in this Category

Tech Support