(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Union "Y" Fitting KCU Tube Coupler KC Series【10 Pieces Per Package】

Union "Y" Fitting KCU Tube Coupler KC Series
  • Volume Discount

One-touch fitting used for branch connection.
[Features]
· Streamlines and reduces labor for piping work.
· One-touch fitting that stops air flow when detached. (Built-in self-sealing mechanism)
· Specification not acceptable for copper (electroless nickel plating).
· Standard specification includes sealant.
· Includes check on branch port side only.
[Applications]
· Used to branch line in the same direction.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
KCU04-00
KCU06-00
KCU08-00
KCU10-00
KCU12-00
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)

10 Pieces Per Package

1 Pack(s)Available

Quote

-

10 Pieces Per Package

1 Pack(s)Available

3 Days

-

10 Pieces Per Package

1 Pack(s)Available

Quote

-

10 Pieces Per Package

1 Pack(s)Available

Quote

10

10 Pieces Per Package

1 Pack(s)Available

Quote

-

Loading...

  1. 1

Basic Information

Type Single-Action Coupling Body Material Standard (PBT) Seal/O-ring material Standard (NBR)
Application Standard/Mini Applicable Fluid Air Fitting Type Union with same diameter
Union, Equal Dia. Union Wye Color Black Release button color Blue

Additional Products in this Category

Tech Support