(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Different-Diameter Tee KQG2T, SUS316 One-Touch Pipe Fitting

Different-Diameter Tee KQG2T, SUS316 One-Touch Pipe Fitting
  • Volume Discount

SMC One-Touch fitting.
[Features]
· Compact and lightweight.
· Grease-free.
· Can be used with steam.
· Metal part: SUS316, Seal part: special FKM.
· Working fluid temperature: -5 to +150°C
· Conforms to the Food Sanitation Act of Japan. (Part materials conform to the tool and packaging container standards test.)
[Applications]
· Used for connection, branching and step down of tubes at 90° from one-directional piping.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
KQG2T04-06
KQG2T06-08
KQG2T08-10
KQG2T09-11
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
1 Piece(s)Available

Quote

-
1 Piece(s)Available

Quote

-
1 Piece(s)Available

Quote

8
1 Piece(s)Available

Quote

-

Loading...

  1. 1

Basic Information

Type Single-Action Body Material Stainless Steel (EN 1.4401 Equiv.) Seal/O-ring material Fluorine Rubber
Application Standard/Mini Applicable Fluid Water / Air Fitting Type Union with different diameters
Union, Unequal Dia. Reducing Union Tee Number of Connection Tubes(piece) 3

Additional Products in this Category

Tech Support