(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Male Run Tee KGY One-Touch Fitting【2 Pieces Per Package】

Male Run Tee KGY One-Touch Fitting
  • Volume Discount

SMC One-Touch fitting.

[Features]
· Stainless steel specifications for use in corrosive environments.
· SUS303 is used for metal parts.
· Suitable for use in CRT production lines where contact with copper must be avoided, as well as for cleaning food processing machines where water or salt water splashes. Also, suitable for use inside clean rooms where discoloration of copper materials and dust caused by corrosion must be avoided.

[Applications]
· Use to branch line in the same direction from female thread and in the 90° direction.


(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
KGY06-01
KGY06-M5
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Types of connection Connection screw

2 Pieces Per Package

1 Pack(s)Available

3 Days

6R1/8

2 Pieces Per Package

1 Pack(s)Available

Quote

-M5×0.8

Loading...

  1. 1

Basic Information

Type Single-Action / Screw Body Material Standard (PBT) Seal/O-ring material Standard (NBR)
Thread Portion Material C3604 (Electroless nickel plating) Application Standard/Mini Applicable Fluid Water / Air
Fitting Type Screw Mount Branch Screw Mounting, Branch Service Tee Union Number of Connection Tubes(piece) 2
Color White Specifications ISO Class:6 Release button color White

Additional Products in this Category

Tech Support