(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
SMC One-Touch fitting.
[Features]
· Stainless steel specifications for use in corrosive environments.
· SUS303 is used for metal parts.
· Suitable for use in CRT production lines where contact with copper must be avoided, as well as cleaning of food processing machines where water or salt water splashes.
· Suitable for use inside clean rooms where discoloration of copper materials and dust caused by corrosion must be avoided.
[Applications]
· Use to branch line from female thread in both 90° directions.
Type | Single-Action / Screw | Body Material | Standard (PBT) | Seal/O-ring material | Standard (NBR) |
---|---|---|---|---|---|
Thread Portion Material | C3604 (Electroless nickel plating) | Application | Standard/Mini | Applicable Fluid | Water / Air |
Fitting Type | Screw Mount Branch | Screw Mounting, Branch | Double Port Tee Union | Number of Connection Tubes(piece) | 2 |
Color | White | Specifications | ISO Class:6 | Release button color | White |
Please check the type/dimensions/specifications of the part KGT04-01 in the Male Branch Tee KGT One-Touch Fitting series.
Part Number |
---|
KGT04-02 |
KGT04-M5 |
KGT06-M5 |
KGT08-01 |
KGT08-02 |
KGT10-04 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy