(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A fluoropolymer fitting tubes pass through the fitting body, enabling it to be set in any position.
[Features]
· Can be used in pressure feed of chemical liquids, etc., during the production process of semiconductors.
· Can be used with chemical liquids such as acid, alkali and deionized water.
Part Number
Configured Part Number is shown.
LQHB13
Type | Related Components | Connection Type | Others |
---|---|---|---|
Type of Related Component | [Others] Bore-Through Connector | Connection Screw Type M (M1) | R |
Connection Screw Nominal M (M1) | 1/2B(15A) | Packing | Clean Packaging Class M3.5 Equivalent |
Nut Material | PFA | Size of Body | 4 |
Type | Related Components | Connection Type | Others | Type of Related Component | Bore-Through Connector |
---|---|---|---|---|---|
Connection Screw Type M (M1) | R | Connection Screw Nominal M (M1) | 1/2B(15A) | Packing | Clean Packaging Class M3.5 Equivalent |
Nut Material | PFA | Size of Body | 4 |
Please check the type/dimensions/specifications of the part LQHB13 in the Fluoropolymer Bore Through Connector LQHB Inch Size series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy