(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fluoropolymer Needle Valve LVN Series

Fluoropolymer Needle Valve LVN Series
  • Volume Discount

A fluoropolymer fitting with an integrated fitting construction.
[Features]
· Fluid adjustment range: 0 to 12 l/min.
· Integrated fitting construction: Hyper fitting, LQ2 series is used.
· Triple-seal construction.
· Nut locking mechanism.
· High flexural strength.
· Different tubing sizes can be selected.
· Material: New PFA.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
LVN20-S04
LVN20-S06
LVN40-S12
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Tube Outer Dia. (mm) D (D1) Size of Body
1 Piece(s)Available

Quote

42
1 Piece(s)Available

Quote

62
1 Piece(s)Available

Quote

124
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Tube Outer Dia. (mm) D (D1) Size of Body

Loading...

  1. 1

Basic Information

Type Fitting Body Material PFA Type of Related Component Other
Tube Size Standard Metric

Additional Products in this Category

Tech Support