(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Male Run Tee LQ3R-M Inch Size Fluoropolymer Fittings Hyper Fittings (Part Numbers)

Male Run Tee LQ3R-M Inch Size Fluoropolymer Fittings Hyper Fittings
  • Volume Discount

Fluoropolymer fittings from SMC Corporation.
[Features]
· Flare-type collet construction.
· Triple-seal construction.
· Ease of installation.
· Excellent flow-through characteristics.
· Excellent heat resistance.
· Can be used at 200°C.
[Applications]
· For joining tubes during piping assembly.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

LQ3R2B-MN

 
Part Number
LQ3R2B-MN
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Quote

Loading...

  1. 1

Basic Information

Type Fitting Body Material PFA Connection Type Thread-to-Pipe Branch (Equal Diameter)
Thread-to-Pipe Multipoint Connection Type Male Run Tee Connection Screw Type M (M1) NPT (Male thread) Connection Screw Nominal M (M1) 1/4B(8A)
Packing Clean Packaging Class M3.5 Equivalent Nut Material PFA Size of Body 2

Please check the type/dimensions/specifications of the part LQ3R2B-MN in the Male Run Tee LQ3R-M Inch Size Fluoropolymer Fittings Hyper Fittings series.

Additional Products in this Category

Tech Support