(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Male Elbow LQ3L-M Inch Size Fluoropolymer Fittings / Hyper Fittings (Part Numbers)

Male Elbow LQ3L-M Inch Size Fluoropolymer Fittings / Hyper Fittings
  • Volume Discount

A male elbow fluoropolymer fitting that can withstand thermal stress.
[Features]
· A flared collet structure.
· Triple-seal construction.
· Excellent assemblability.
· Excellent flow-through characteristics.
· Able to withstand thermal stress.
· For use at 200°C.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
LQ3L3A-MN
LQ3L3C-MN
LQ3L4B-MN
LQ3L4C-MN
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Tube O.D. (inch) D (D1) Connection Screw Nominal M (M1) Maximum Operating Temperature
(°C)
Size of Body
1 Piece(s)Available

Quote

3/81/8B(6A)2003
1 Piece(s)Available

Quote

-3/8B(10A)-3
1 Piece(s)Available

Quote

1/23/8B(10A)2004
1 Piece(s)Available

Quote

1/21/2B(15A)2004

Loading...

  1. 1

Basic Information

Type Fitting Body Material PFA Connection Type Screw⇔Pipe
Thread-to-Pipe Connection Type Threaded Elbow Connection Screw Type M (M1) NPT (Male thread) Packing Clean Packaging Class M3.5 Equivalent
Nut Material PFA

Additional Products in this Category

Tech Support