(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Union LQ1U Metric Size Fluoropolymer Fittings / Hyper Fittings

Union LQ1U Metric Size Fluoropolymer Fittings / Hyper Fittings
  • Volume Discount

A union with outstanding flow-through characteristics with minimized liquid pooling.
[Features]
· Quadruple-sealing construction (PAT.) provides a strong sealing effect and highly reliable performance against the leakage of liquids.
· For use at 200°C.
· The seal lock on the nut helps prevent loosening.
· The trapezoidal thread allows for the application of high levels of torque.
· The tube holding section on the nut utilizes a 2-stage system for securely holding tubes in place.
· Strong resistance to tube bending and deformation.
· Simply screw-in as far as the ends of the fitting to tighten the nut. No need for gauge management for positioning.
· The trapezoidal thread prevents the angled insertion of nuts.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
LQ1U11
LQ1U21
LQ1U22
LQ1U32
LQ1U61
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Tube Outer Dia. (mm) D (D1) Maximum Operating Temperature
(°C)
Tube Size Standard Size of Body
1 Piece(s)Available

Quote

4200Metric1
1 Piece(s)Available

Quote

6200Metric2
1 Piece(s)Available

Quote

---2
1 Piece(s)Available

Quote

8200Metric3
1 Piece(s)Available

Quote

---6
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Tube Outer Dia. (mm) D (D1) Maximum Operating Temperature
(°C)
Tube Size Standard Size of Body

Loading...

  1. 1

Basic Information

Type Fitting Body Material PFA Connection Type Pipe⇔Pipe, same diameters connection
Packing Clean Packaging Class M3.5 Equivalent

Additional Products in this Category

Tech Support