(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Male Elbow LQ1L-M Inch Size Fluoropolymer Fittings / Hyper Fittings

Male Elbow LQ1L-M Inch Size Fluoropolymer Fittings / Hyper Fittings
  • Volume Discount

A fluoropolymer tube fitting with strong resistance to tube bending and deformation.
[Features]
· Unique quadruple-sealing construction (PAT.) provides a strong sealing effect and highly reliable performance against the leakage of liquids.
· Offers outstanding flow-through characteristics with minimized liquid pooling.
· For use at 200°C.
· The seal lock on the nut helps prevent loosening.
· The trapezoidal thread allows for the application of high levels of torque.
· The tube holding section on the nut utilizes a 2-stage system for securely holding tubes in place.
· The tube size can be changed.
· Easy nut fastening.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
LQ1L2A-MN
LQ1L2D-MN
LQ1L3A-MN
LQ1L3B-M
LQ1L3B-MN
LQ1L4B-MN
LQ1L4G-MN
LQ1L5B-MN
LQ1L5C-M
LQ1L6C-M
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Tube O.D. (inch) D (D1) Connection Screw Type M (M1) Connection Screw Nominal M (M1) Maximum Operating Temperature
(°C)
Size of Body
1 Piece(s)Available

Quote

1/4NPT (Male thread)1/8B(6A)2002
1 Piece(s)Available

Quote

1/4NPT (Male thread)1/4B(8A)2002
1 Piece(s)Available

Quote

-NPT (Male thread)1/4B(8A)-3
1 Piece(s)Available

Quote

1/4R1/4B(8A)2003
1 Piece(s)Available

Quote

-NPT (Male thread)1/4B(8A)-3
1 Piece(s)Available

Quote

3/8NPT (Male thread)3/8B(10A)2004
1 Piece(s)Available

Quote

-NPT (Male thread)1/4B(8A)-4
1 Piece(s)Available

Quote

-NPT (Male thread)1/2B(15A)-5
1 Piece(s)Available

Quote

-R3/4B(20A)-5
1 Piece(s)Available

Quote

-R1B(25A)-6

Loading...

  1. 1

Basic Information

Type Fitting Body Material PFA Connection Type Screw⇔Pipe
Thread-to-Pipe Connection Type Threaded Elbow Packing Clean Packaging Class M3.5 Equivalent

Additional Products in this Category

Tech Support