(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Male Connector LQ1H-M Metric Size Fluoropolymer Fittings / Hyper Fittings

Male Connector LQ1H-M Metric Size Fluoropolymer Fittings / Hyper Fittings
  • Volume Discount

A fluoropolymer tube fitting with strong resistance to tube bending and deformation.
[Features]
· Unique quadruple-sealing construction (PAT.) provides a strong sealing effect and highly reliable performance against the leakage of liquids.
· Offers outstanding flow-through characteristics with minimized liquid pooling.
· For use at 200°C.
· The seal lock on the nut helps prevent loosening.
· The trapezoidal thread allows for the application of high levels of torque.
· The tube holding section on the nut utilizes a 2-stage system for securely holding tubes in place.
· The tube size can be changed.
· Easy nut fastening.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
LQ1H2C-M
LQ1H2F-M
LQ1H3E-M
LQ1H11-M
LQ1H21-M
LQ1H23-M
LQ1H23-MN
LQ1H24-M
LQ1H31-MN
LQ1H32-MN
LQ1H33-M
LQ1H33-MN
LQ1H34-MN
LQ1H35-M
LQ1H36-M
LQ1H36-MN
LQ1H41-MN
LQ1H41-MN-1
LQ1H43-M
LQ1H43-MN
LQ1H43-MN-1
LQ1H45-M
LQ1H46-M
LQ1H49-M
LQ1H51-MN
LQ1H52-M
LQ1H53-M
LQ1H54-M
LQ1H310-M
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Tube Outer Dia. (mm) D (D1) Connection Screw Type M (M1) Connection Screw Nominal M (M1) Maximum Operating Temperature
(°C)
Packing Size of Body
1 Piece(s)Available

Quote

-R1/8B(6A)-Clean Packaging Class M3.5 Equivalent2
1 Piece(s)Available

Quote

-R1/4B(8A)-Clean Packaging Class M3.5 Equivalent2
1 Piece(s)Available

Quote

-R3/8B(10A)-Clean Packaging Class M3.5 Equivalent3
1 Piece(s)Available

Quote

-R1/8B(6A)-Clean Packaging Class M3.5 Equivalent1
1 Piece(s)Available

Quote

6R1/8B(6A)200Clean Packaging Class M3.5 Equivalent2
1 Piece(s)Available

Quote

-R1/4B(8A)-Clean Packaging Class M3.5 Equivalent2
1 Piece(s)Available

Quote

-NPT (Male thread)1/4B(8A)-Clean Packaging Class M3.5 Equivalent2
1 Piece(s)Available

Quote

-R1/4B(8A)-Clean Packaging Class M3.5 Equivalent2
1 Piece(s)Available

Quote

-NPT (Male thread)1/4B(8A)-Clean Packaging Class M3.5 Equivalent3
1 Piece(s)Available

Quote

-NPT (Male thread)1/4B(8A)-Clean Packaging Class M3.5 Equivalent3
1 Piece(s)Available

Quote

-R1/4B(8A)-Clean Packaging Class M3.5 Equivalent3
1 Piece(s)Available

Quote

-NPT (Male thread)1/4B(8A)-Clean Packaging Class M3.5 Equivalent3
1 Piece(s)Available

Quote

-NPT (Male thread)3/8B(10A)-Clean Packaging Class M3.5 Equivalent3
1 Piece(s)Available

Quote

-R3/8B(10A)-Clean Packaging Class M3.5 Equivalent3
1 Piece(s)Available

Quote

-R3/8B(10A)-Clean Packaging Class M3.5 Equivalent3
1 Piece(s)Available

Quote

-NPT (Male thread)3/8B(10A)-Clean Packaging Class M3.5 Equivalent3
1 Piece(s)Available

Quote

-NPT (Male thread)3/8B(10A)-Clean Packaging Class M3.5 Equivalent4
1 Piece(s)Available

Quote

-NPT (Male thread)3/8B(10A)-Standard Packaging Class M5.5 Equivalent4
1 Piece(s)Available

Quote

-R1/2B(15A)-Clean Packaging Class M3.5 Equivalent4
1 Piece(s)Available

Quote

-NPT (Male thread)1/2B(15A)-Clean Packaging Class M3.5 Equivalent4
1 Piece(s)Available

Quote

-NPT (Male thread)1/2B(15A)-Standard Packaging Class M5.5 Equivalent4
1 Piece(s)Available

Quote

-R1/2B(15A)-Clean Packaging Class M3.5 Equivalent4
1 Piece(s)Available

Quote

-R1/2B(15A)-Clean Packaging Class M3.5 Equivalent4
1 Piece(s)Available

Quote

-R1/4B(8A)-Clean Packaging Class M3.5 Equivalent4
1 Piece(s)Available

Quote

-NPT (Male thread)1/2B(15A)-Clean Packaging Class M3.5 Equivalent5
1 Piece(s)Available

Quote

-R1/2B(15A)-Clean Packaging Class M3.5 Equivalent5
1 Piece(s)Available

Quote

-R3/4B(20A)-Clean Packaging Class M3.5 Equivalent5
1 Piece(s)Available

Quote

-R3/4B(20A)-Clean Packaging Class M3.5 Equivalent5
1 Piece(s)Available

Quote

8R1/8B(6A)200Clean Packaging Class M3.5 Equivalent3

Loading...

  1. 1

Basic Information

Type Fitting Body Material PFA Connection Type Screw⇔Pipe
Thread-to-Pipe Connection Type Threaded Straight

Additional Products in this Category

Tech Support