(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Check valves for air pressure; available in a broad range of types.
[Features]
· Large valve capacity
· Low cracking pressure at 0.02 MPa
[Applications]
· For air pressure
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Type | Standard | Main Body Shape | Straight | Body Material | IKOU |
---|---|---|---|---|---|
Seal Material | Nitrile Rubber | Input Side, Port Type P | Female Thread | Output Side, Port Type A | Female Thread |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy