(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Union Tee KAT Antistatic One-Touch Fitting【5-10 Pieces Per Package】 (KAT04-00)

Union Tee KAT Antistatic One-Touch Fitting KAT04-00
  • Volume Discount

SMC One-Touch fitting.

[Features]
· One-touch fitting with antistatic prevention.
· One-touch IN/OUT connection.
· Can be used in a vacuum of -100 kPa.
· Can be used in copper-free applications.
· Flame resistant (equivalent to UL-94 Standard V-0)
· Conductive resin is used for body and seals in fittings and tubing.

[Applications]
· Used to connect tubes in both 90° directions.


PDF

Part Number

Configured Part Number is shown.

KAT04-00

Part Number
KAT04-00
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)

10 Pieces Per Package

1 Pack(s)Available

3 Days

4

Loading...

  1. 1

Basic Information

Type Single-Action Body Material Standard (PBT) Seal Material Standard (NBR)
Application Standard/Mini Applicable Fluid Air Fitting Type Union with same diameter
Union, Equal Dia. Partition elbows Number of Connection Tubes(piece) 3

Please check the type/dimensions/specifications of the part KAT04-00 in the Union Tee KAT Antistatic One-Touch Fitting series.

Products like this...

Part Number
KAT06-00
KAT08-00
KAT10-00
KAT12-00
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)

10 Pieces Per Package

1 Pack(s)Available

Quote

6

10 Pieces Per Package

1 Pack(s)Available

Quote

8

5 Pieces Per Package

1 Pack(s)Available

Quote

10

5 Pieces Per Package

1 Pack(s)Available

Quote

-

Additional Products in this Category

Tech Support