(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Straight Union KAH Antistatic One-Touch Fitting【5-10 Pieces Per Package】

Straight Union KAH Antistatic One-Touch Fitting
  • Volume Discount

SMC One-Touch fitting.

[Features]
· One-touch fitting with antistatic prevention.
· One-touch IN/OUT connection.
· Can be used in a vacuum of -100 kPa.
· Can be used in copper-free applications.
· Flame resistant (equivalent to UL-94 Standard V-0)
· Conductive resin is used for body and seals in fittings and tubing.

[Applications]
· Used to connect tubes in the same direction.


(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
KAH04-00
KAH06-00
KAH08-00
KAH10-00
KAH12-00
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)

10 Pieces Per Package

1 Pack(s)Available

Quote

4

10 Pieces Per Package

1 Pack(s)Available

Quote

6

10 Pieces Per Package

1 Pack(s)Available

3 Days

8

5 Pieces Per Package

1 Pack(s)Available

Quote

10

5 Pieces Per Package

1 Pack(s)Available

Quote

-

Loading...

  1. 1

Basic Information

Type Single-Action Body Material Standard (PBT) Seal Material Standard (NBR)
Application Standard/Mini Applicable Fluid Air Fitting Type Union with same diameter
Union, Equal Dia. Partition unions Number of Connection Tubes(piece) 2

Additional Products in this Category

Tech Support