(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flame Retardancy (UL-94 Standard V-0 Equivalent), FR Quick-Connect Fitting, KR-W2 Series, Plug, KRP【10 Pieces Per Package】

Flame Retardancy (UL-94 Standard V-0 Equivalent), FR Quick-Connect Fitting, KR-W2 Series, Plug, KRP
  • Volume Discount

A one-touch fitting that can be removed with little force.
[Applications]
·Used to close unused quick-connect fittings

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
KRP-06
KRP-08
KRP-10
KRP-12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Applicable Fitting Size (mm)

10 Pieces Per Package

1 Pack(s)Available

3 Days

6

10 Pieces Per Package

1 Pack(s)Available

3 Days

8

10 Pieces Per Package

1 Pack(s)Available

Quote

10

10 Pieces Per Package

1 Pack(s)Available

3 Days

12

Loading...

  1. 1

Basic Information

Type Pipe/Plug Body Material Standard (PBT) Application Standard/Mini
Fitting Type Other shapes Other Shapes Sputtering Cover

Additional Products in this Category

Tech Support