(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Branch KRU-W2 Flame Retardant (UL-94 Standard V-0 Equivalent) FR One-Touch Fitting【5-10 Pieces Per Package】

Branch KRU-W2 Flame Retardant (UL-94 Standard V-0 Equivalent) FR One-Touch Fitting
  • Volume Discount

A one-touch coupling from SMC Corporation.
[Features]
· Can be used with FR soft nylon.
· High holding force.
· Can be used for everything from low vacuums to 1 MPa.
· Little force required for removal.
· Effective for piping in tight spaces.
[Applications]
· Use for branch piping in the same orientation from female threads.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
KRU06-01SW2
KRU06-02SW2
KRU06-03SW2
KRU08-01SW2
KRU08-02SW2
KRU08-03SW2
KRU10-02SW2
KRU10-03SW2
KRU10-04SW2
KRU12-02SW2
KRU12-03SW2
KRU12-04SW2
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Connection screw

10 Pieces Per Package

1 Pack(s)Available

Quote

61/8

10 Pieces Per Package

1 Pack(s)Available

Quote

61/4

10 Pieces Per Package

1 Pack(s)Available

Quote

-3/8

10 Pieces Per Package

1 Pack(s)Available

Quote

-1/8

10 Pieces Per Package

1 Pack(s)Available

Quote

81/4

10 Pieces Per Package

1 Pack(s)Available

Quote

83/8

5 Pieces Per Package

1 Pack(s)Available

Quote

-1/4

5 Pieces Per Package

1 Pack(s)Available

Quote

103/8

5 Pieces Per Package

1 Pack(s)Available

Quote

-1/2

5 Pieces Per Package

1 Pack(s)Available

Quote

-1/4

5 Pieces Per Package

1 Pack(s)Available

Quote

-3/8

5 Pieces Per Package

1 Pack(s)Available

Quote

-1/2

Loading...

  1. 1

Basic Information

Type Single-Action / Screw Body Material PBT+PP Seal/O-ring material Standard (NBR)
Thread Portion Material Brass Application Standard/Mini Fitting Type Screw Mount Branch
Screw Mounting, Branch Branch Types of connection R Number of Connection Tubes(piece) 2

Additional Products in this Category

Tech Support