(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Selectable main body material of metal or resin types.
· One-touch connection and disconnection without tools.
· Color ring accessory can be attached for easier identification.
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Type | Touch Connectors | Seal Material | NBR (Nitrile Rubber) | Thread Portion Material | C3604 (Brass) |
---|---|---|---|---|---|
Application | Standard/Mini | Applicable Fluid | Compressed Air (Including Vacuum) | Fitting Type | Screw Mount Branch |
Screw Mount Branch Connection | Double Banjo | Operating Temperature | -5::60 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy