(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nipple KBN Piping Module KB Series【10 Pieces Per Package】 (KBN1)

Nipple KBN Piping Module KB Series KBN1
  • Volume Discount

Single-action tool-free piping fitting.
[Features]
· Use this piping module for centralized or distributed supply from main pipe lines, and centralized or distributed piping for use in different types of application.
· Features a single-action locking system with excellent operability, helping make piping work more efficient.
· Its universal construction allows for the air output direction to be changed across a 360-degree range, even after the piping connections have been made.
[Applications]
· Can be used as a fitting for piping components.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

KBN1

Part Number
KBN1
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Size of Body Code

10 Pieces Per Package

1 Pack(s)Available

Quote

1

Loading...

  1. 1

Basic Information

Type Pipe/Plug Body Material Standard (PBT) Seal Material Standard (NBR)
Thread Portion Material C3604 Application Standard/Mini Applicable Fluid Air
Fitting Type Other shapes Other Shapes Adapter

Please check the type/dimensions/specifications of the part KBN1 in the Nipple KBN Piping Module KB Series series.

Products like this...

Part Number
KBN2
KBN3
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Size of Body Code

10 Pieces Per Package

1 Pack(s)Available

Quote

2

10 Pieces Per Package

1 Pack(s)Available

Quote

3

Additional Products in this Category

Tech Support