(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Female Connector Socket KBS Piping Module KB Series【10 Pieces Per Package】 (Part Numbers)

Female Connector Socket KBS Piping Module KB Series
  • Volume Discount

A one-touch fitting that allows for centralized and distributed air supply from main pipe lines.
[Features]
· Allows for centralized or distributed piping for use in different applications.
· Single-action tool-free connection and disconnection.
· Air output in any direction over 360°.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

KBS4-R4

 
Part Number
KBS4-R4
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

Quote

Loading...

  1. 1

Basic Information

Type Single-Action / Screw Body Material C3604+PBT+POM Seal/O-ring material Standard (NBR)
Thread Portion Material C3604 Application Standard/Mini Applicable Fluid Air
Fitting Type Socket and reducer Sockets, Reducers Connector Socket Types of connection Rc
Connection screw 1/2

Please check the type/dimensions/specifications of the part KBS4-R4 in the Female Connector Socket KBS Piping Module KB Series series.

Additional Products in this Category

Tech Support