(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Multi-Connector (Inch Size) KDM Series

Rectangular Multi-Connector (Inch Size) KDM Series
  • Volume Discount

An air piping fitting that can be attached and detached in a single action.
[Features]
· Requires less installation space than when using multiple bulkhead unions for panels.
· Multiple pipes can be attached and detached in a single action, meaning fewer piping mistakes with much less time needed to be spent on installation work.
· Being a one-touch fitting, it helps greatly reduce the amount of time spent on piping.

PDF

Part Number

Configured Part Number is shown.

Part Number
KDM10-07
KDM20-07
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Connection Tubes
(piece)
1 Piece(s)Available

3 Days

10
1 Piece(s)Available

3 Days

20

Loading...

  1. 1

Basic Information

Type Single-Action Body Material Standard (PBT) Seal/O-ring material Standard (NBR)
Application Standard/Mini Applicable Fluid Air Fitting Type Union with same diameter
Union, Equal Dia. Multi-Connector Release button color Red

Additional Products in this Category

Tech Support