(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clean Quick-Connect Fitting, KPQ/KPG Series, Reducer KPQR/KPGR【5-10 Pieces Per Package】 (KPGR06-08)

Clean Quick-Connect Fitting, KPQ/KPG Series, Reducer KPQR/KPGR KPGR06-08
  • Volume Discount

Quick-connect fitting from SMC Corporation.
[Features]
・ Quick-connect fitting suitable for drive train air systems in cleanrooms
[Applications]
・ Used for resizing quick-connect fitting

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

KPGR06-08

Part Number
KPGR06-08
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Body Material Tube Size 1
(φ)
Applicable Fitting Size (mm) Release button color

10 Pieces Per Package

1 Pack(s)Available

Quote

[Brass] C3604+PBT+POM68Light Blue

Loading...

  1. 1

Basic Information

Type Single Action / Pipe Seal/O-ring material Standard (NBR) Application Clean circumstance
Fitting Type Socket and reducer Sockets, Reducers Connector Socket

Please check the type/dimensions/specifications of the part KPGR06-08 in the Clean Quick-Connect Fitting, KPQ/KPG Series, Reducer KPQR/KPGR series.

Products like this...

Part Number
KPGR06-10
KPGR08-12
KPGR10-12
KPQR04-06
KPQR06-08
KPQR06-10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Body Material Tube Size 1
(φ)
Applicable Fitting Size (mm) Release button color

10 Pieces Per Package

1 Pack(s)Available

Quote

[Brass] C3604+PBT+POM-10Light Blue

10 Pieces Per Package

1 Pack(s)Available

Quote

[Brass] C3604+PBT+POM812Light Blue

5 Pieces Per Package

1 Pack(s)Available

Quote

[Brass] C3604+PBT+POM1012Light Blue

10 Pieces Per Package

1 Pack(s)Available

Quote

[Brass] C3604+PBT+PP-6Light Gray

10 Pieces Per Package

1 Pack(s)Available

Quote

[Brass] C3604+PBT+PP-8Light Gray

10 Pieces Per Package

1 Pack(s)Available

Quote

[Brass] C3604+PBT+PP-10Light Gray

Additional Products in this Category

Tech Support