(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Union KPQH/KPGH Clean One-Touch Fitting【5-10 Pieces Per Package】 (KPGH12-00)

Straight Union KPQH/KPGH Clean One-Touch Fitting KPGH12-00
  • Volume Discount

A one-touch fitting from SMC.
[Features]
· A one-touch fitting; ideal for drive system type air systems in clean rooms.
[Applications]
· Use to connect tubes in the same orientation.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

KPGH12-00

Part Number
KPGH12-00
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Body Material Release button color

5 Pieces Per Package

1 Pack(s)Available

Quote

[Brass] C3604+PBT+POMLight Blue

Loading...

  1. 1

Basic Information

Type Single-Action Seal/O-ring material Standard (NBR) Application Clean circumstance
Fitting Type Union with same diameter Union, Equal Dia. Partition female unions

Please check the type/dimensions/specifications of the part KPGH12-00 in the Straight Union KPQH/KPGH Clean One-Touch Fitting series.

Products like this...

Part Number
KPQH06-00
KPQH08-00
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Body Material Release button color

10 Pieces Per Package

1 Pack(s)Available

Quote

[Brass] C3604+PBT+PPLight Gray

10 Pieces Per Package

1 Pack(s)Available

Quote

[Brass] C3604+PBT+PPLight Gray

Additional Products in this Category

Tech Support