(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Male Branch Tee KPQT/KPGT Clean One-Touch Fitting【10 Pieces Per Package】 (KPGT04-M5)

Male Branch Tee KPQT/KPGT Clean One-Touch Fitting KPGT04-M5
  • Volume Discount

A one-touch fitting from SMC.
[Features]
· A one-touch fitting; ideal for drive system type air systems in clean rooms.
[Applications]
· Use to branch connect piping on both sides in a 90° orientation from female threads.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

KPGT04-M5

Part Number
KPGT04-M5
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Body Material Thread Portion Material Tube Size 1
(φ)
Types of connection Connection screw Release button color

10 Pieces Per Package

1 Pack(s)Available

Quote

[Brass] C3604+PBT+POM[Stainless Steel303, Stainless Steel304] Stainless Steel (303/304 Stainless Steel)4M5×0.8Light Blue

Loading...

  1. 1

Basic Information

Type Single-Action / Screw Seal/O-ring material Standard (NBR) Application Clean circumstance
Fitting Type Screw Mount Branch Screw Mounting, Branch Double Port Tee Union

Please check the type/dimensions/specifications of the part KPGT04-M5 in the Male Branch Tee KPQT/KPGT Clean One-Touch Fitting series.

Products like this...

Part Number
KPGT06-02
KPQT04-M5
KPQT06-02
KPQT08-02
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Body Material Thread Portion Material Tube Size 1
(φ)
Types of connection Connection screw Release button color

10 Pieces Per Package

1 Pack(s)Available

Quote

[Brass] C3604+PBT+POM[Stainless Steel303, Stainless Steel304] Stainless Steel (303/304 Stainless Steel)6R1/4Light Blue

10 Pieces Per Package

1 Pack(s)Available

Quote

[Brass] C3604+PBT+PP[Standard (Brass)] Standard (Brass)-M5×0.8Light Gray

10 Pieces Per Package

1 Pack(s)Available

Quote

[Brass] C3604+PBT+PP[Standard (Brass)] Standard (Brass)-R1/4Light Gray

10 Pieces Per Package

1 Pack(s)Available

Quote

[Brass] C3604+PBT+PP[Standard (Brass)] Standard (Brass)-R1/4Light Gray

Additional Products in this Category

Tech Support