(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Triple Branch Universal Male Elbow KQ2ZT (Face Seal), One-Touch Fitting【5 Pieces Per Package】 (Part Numbers)

Triple Branch Universal Male Elbow KQ2ZT (Face Seal), One-Touch Fitting
  • Volume Discount

Compact, lightweight one-touch fitting.
[Features]
· Improved tube insertion and removal.
· Three individual parts rotate 360°.
· Thread part material / Surface treatment, A: brass / N: brass + electroless nickel plating.
· Applicable tube materials: FEP, PFA, nylon, soft nylon, polyurethane.
· Drastically reduces screw-in time with the face seal method.
[Applications]
· Use to branch into six tubes at right angles to a female thread.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

KQ2ZT11-37AP

 
Part Number
KQ2ZT11-37AP
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

5 Pieces Per Package

1 Pack(s)Available

3 Days

Loading...

  1. 1

Basic Information

Type Single-Action / Screw Body Material Standard (PBT) Seal/O-ring material Standard (NBR)
Thread Portion Material Brass Application Standard/Mini Applicable Fluid Water / Air
Fitting Type Screw Mount Branch Screw Mounting, Branch A Branch Branch A Triple branch ray
Types of connection NPT Connection screw 1/2 Number of Connection Tubes(piece) 6
Release button shape Perfect circle

Please check the type/dimensions/specifications of the part KQ2ZT11-37AP in the Triple Branch Universal Male Elbow KQ2ZT (Face Seal), One-Touch Fitting series.

Additional Products in this Category

Tech Support