(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Plug-In Y KQ2U, One-Touch Fitting【10 Pieces Per Package】 (Part Numbers)

Plug-In Y KQ2U, One-Touch Fitting
  • Volume Discount

One-touch fitting for which repiping is possible.
[Features]
· Improved tube insertion and removal.
· Compact, lightweight.
· Can be used in vacuum to -100 kPa.
[Applications]
· Use to branch into two in the same direction in line with the one-touch fitting.

PDF

Part Number

Configured Part Number is shown.

Part Number
KQ2U04-99A
KQ2U06-99A
KQ2U08-99A
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Applicable Fitting Size (mm)

10 Pieces Per Package

1 Pack(s)Available

3 Days

44

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

66

10 Pieces Per Package

1 Pack(s)Available

3 Days

88

Loading...

  1. 1

Basic Information

Type Single Action / Pipe Body Material Standard (PBT) Seal/O-ring material Standard (NBR)
Application Standard/Mini Applicable Fluid Water / Air Fitting Type Socket and reducer
Sockets, Reducers Union Y Branch Types of connection Rod Connection Number of Connection Tubes(piece) 2
Color White Release button shape Perfect circle Release button color Light Gray

Additional Products in this Category

Tech Support