(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Triple Branch Universal Male Elbow KQ2ZT (Sealant), One-Touch Fitting【5-10 Pieces Per Package】

Triple Branch Universal Male Elbow KQ2ZT (Sealant), One-Touch Fitting
  • Volume Discount

A wide variety of one-touch fittings by SMC.
[Features]
· Compact, lightweight.
· Can be used in vacuum to -100 kPa.
· Improved tube insertion and removal.
[Applications]
· Use to branch into six tubes at right angles to a female thread. Three individual parts rotate 360°.

PDF

Part Number

Configured Part Number is shown.

Part Number
KQ2ZT01-34AS
KQ2ZT04-01AS
KQ2ZT04-02AS
KQ2ZT04-03AS
KQ2ZT06-01AS
KQ2ZT06-02AS
KQ2ZT06-03AS
KQ2ZT07-34AS
KQ2ZT07-35AS
KQ2ZT07-36AS
KQ2ZT08-01AS
KQ2ZT08-02AS
KQ2ZT08-02NS
KQ2ZT08-03AS
KQ2ZT08-04AS
KQ2ZT08-04NS
KQ2ZT10-02AS
KQ2ZT10-03AS
KQ2ZT10-04AS
KQ2ZT11-35AS
KQ2ZT11-36AS
KQ2ZT11-37AS
KQ2ZT11-37NS
KQ2ZT12-02AS
KQ2ZT12-03AS
KQ2ZT12-04AS
KQ2ZT12-04NS
KQ2ZT13-36AS
KQ2ZT13-37AS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Body Material Thread Portion Material Tube Size 1
(φ)
Types of connection Connection screw Release button color

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--NPT1/8Orange

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-4R1/8Light Gray

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-4R1/4Light Gray

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--R3/8Light Gray

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-6R1/8Light Gray

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-6R1/4Light Gray

10 Pieces Per Package

1 Pack(s)Available

3 Days

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-6R3/8Light Gray

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--NPT1/8Orange

10 Pieces Per Package

1 Pack(s)Available

3 Days

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--NPT1/4Orange

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--NPT3/8Orange

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--R1/8Light Gray

10 Pieces Per Package

1 Pack(s)Available

3 Days

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-8R1/4Light Gray

10 Pieces Per Package

1 Pack(s)Available

Quote

[Stainless Steel303, Stainless Steel304] Stainless Steel (303/304 Stainless Steel)[Standard (Brass)] Brass8R1/4Light Gray

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-8R3/8Light Gray

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-8R1/2Light Gray

10 Pieces Per Package

1 Pack(s)Available

Quote

[Stainless Steel303, Stainless Steel304] Stainless Steel (303/304 Stainless Steel)[Standard (Brass)] Brass8R1/2Light Gray

5 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--R1/4Light Gray

5 Pieces Per Package

1 Pack(s)Available

3 Days

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-10R3/8Light Gray

5 Pieces Per Package

1 Pack(s)Available

3 Days

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-10R1/2Light Gray

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--NPT1/4Orange

10 Pieces Per Package

1 Pack(s)Available

3 Days

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--NPT3/8Orange

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--NPT1/2Orange

10 Pieces Per Package

1 Pack(s)Available

Quote

[Stainless Steel303, Stainless Steel304] Stainless Steel (303/304 Stainless Steel)[Standard (Brass)] Brass-NPT1/2Orange

5 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--R1/4Light Gray

5 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--R3/8Light Gray

5 Pieces Per Package

1 Pack(s)Available

3 Days

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--R1/2Light Gray

5 Pieces Per Package

1 Pack(s)Available

Quote

[Stainless Steel303, Stainless Steel304] Stainless Steel (303/304 Stainless Steel)[Standard (Brass)] Brass-R1/2Light Gray

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--NPT3/8Orange

10 Pieces Per Package

1 Pack(s)Available

3 Days

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--NPT1/2Orange

Loading...

  1. 1

Basic Information

Type Single-Action / Screw Seal/O-ring material Standard (NBR) Application Standard/Mini
Applicable Fluid Water / Air Fitting Type Screw Mount Branch Screw Mounting, Branch A Branch
Branch A Triple branch ray Number of Connection Tubes(piece) 6 Color White
Specifications With sealing agent Release button shape Perfect circle

Additional Products in this Category

Tech Support