(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Delta Union KQ2D One-Touch Fitting【5-10 Pieces Per Package】

Delta Union KQ2D One-Touch Fitting
  • Volume Discount

A one-touch fitting for single-action branching of 3 tubes at right angles.
[Features]
· A compact and lightweight fitting with improved tube insertion/removal.
· Accommodates metric-size tubing. The release button is available with either an ovular or round body shape.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
KQ2D04-00A
KQ2D06-00A
KQ2D08-00A
KQ2D10-00A
KQ2D12-00A
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)

10 Pieces Per Package

1 Pack(s)Available

3 Days

4

10 Pieces Per Package

1 Pack(s)Available

Quote

6

10 Pieces Per Package

1 Pack(s)Available

Quote

8

5 Pieces Per Package

1 Pack(s)Available

Quote

-

5 Pieces Per Package

1 Pack(s)Available

Quote

-

Loading...

  1. 1

Basic Information

Type Single-Action Body Material PBT Seal/O-ring material Standard (NBR)
Application Standard/Mini Applicable Fluid Water / Air Fitting Type Union with same diameter
Union, Equal Dia. Delta Number of Connection Tubes(piece) 3 Color White
Release button shape Perfect circle Release button color Light Gray

Additional Products in this Category

Tech Support