(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Plug MS-5P Mini Fitting【10 Pieces Per Package】 (Part Numbers)

Plug MS-5P Mini Fitting
  • Volume Discount

A miniature tube fitting.
[Features]
· Compact piping space.
· Use to plug unused M5 ports.
· ø3.2 (applicable tube outer diameter 3.2 mm), ø4 (applicable tube outer diameter 4 mm), ø6 (applicable tube outer diameter 6 mm).

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

MS-5P

 
Part Number
MS-5P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

Quote

Loading...

  1. 1

Basic Information

Connection Types Others Other Shapes, Types Plug Material 316 Stainless Steel
Connection screw M Gasket Material PVC Made to Order Specifications N/A

Please check the type/dimensions/specifications of the part MS-5P in the Plug MS-5P Mini Fitting series.

Additional Products in this Category

Tech Support