(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Barb Fitting For Soft Tubes M-5AU-3, -4, -6 Mini Fitting【10 Pieces Per Package】 (M-5AU-4)

Barb Fitting For Soft Tubes M-5AU-3, -4, -6 Mini Fitting M-5AU-4
  • Volume Discount

A miniature fitting that can be removed without the use of tools.
[Features]
· Barb fitting.
· Compact piping space.
· Rotates 360° around the stud as an axis, allowing it to be fixed at any angle.
[Applications]
· Ideal for tube piping.

(i)Caution

  • Refer to the catalog for product specifications.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

M-5AU-4

Part Number
M-5AU-4
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Applicable tube material (O.D./I.D.)

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

Soft Nylon・Polyurethane (4/2.5)

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Screw <=> Tube Connection Shape Elbows (barb) Connection screw M
Gasket Material PVC Made to Order Specifications N/A

Please check the type/dimensions/specifications of the part M-5AU-4 in the Barb Fitting For Soft Tubes M-5AU-3, -4, -6 Mini Fitting series.

Products like this...

Part Number
M-5AU-3
M-5AU-6
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Applicable tube material (O.D./I.D.)

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

Soft Nylon・Polyurethane (3.18/2.18・3.18/2)

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

Soft Nylon・Polyurethane (6/4)

Additional Products in this Category

Tech Support