(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Reducer M-32R-2/M-04R-2 Mini Fitting【10 Pieces Per Package】 (M-04R-2)

Reducer M-32R-2/M-04R-2 Mini Fitting M-04R-2
  • Volume Discount

A miniature tube fitting from SMC Corporation.
[Features]
· Small and can be removed without tools.
· Compact piping space.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

M-04R-2

Part Number
M-04R-2
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Connection Fitting Size
(mm)

10 Pieces Per Package

1 Pack(s)Available

Quote

4

Loading...

  1. 1

Basic Information

Connection Types Others Other Shapes, Types Reducer Applicable tube material (O.D./I.D.) Polyurethane 

Please check the type/dimensions/specifications of the part M-04R-2 in the Reducer M-32R-2/M-04R-2 Mini Fitting series.

Products like this...

Part Number
M-32R-2
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Connection Fitting Size
(mm)

10 Pieces Per Package

1 Pack(s)Available

Quote

3.2

Additional Products in this Category

Tech Support