(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Self-aligning pipe fittings by SMC Corporation.
[Features]
・ It can be used with flexible copper pipes
·Non-directional metal sleeve
・ A sleeve that is resistant to external damage
・ Low pressure loss
[Applications]
・ Used for branch piping from female thread section in the 90 degree direction on both sides
Part Number
Configured Part Number is shown.
Part Number |
---|
DT04-01 |
DT04-02 |
DT06-01 |
DT06-02 |
DT06-03 |
DT08-03 |
Part Number |
---|
Loading...
Connection Types | Screw⇔Tube Branch Connection | Thread-to-Tube Multipoint Connection Shape | Branch tee union | Material | Brass |
---|---|---|---|---|---|
Surface Treatment | No | Thread Types | R | Sleeve material | C2700 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy