(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
· Mount does not require fastening to the floor, making it ideal for basic vibration-proofing of small equipment.
· Keeps floors cleaner than conventional KN series.
Type | Anti-vibration Rubber | Application | Vibration Damping Proofing | Max. Allowable Load(N) | 1,200 |
---|---|---|---|---|---|
Operating Characteristics | Standard | Connection Type | One End Male Thread | Connecting Screw M | M10 |
Spring Constant(N/mm) | 270 | Hardness(Shore A30) | 45 | Antivibration Rubber Type | Round shape |
Height H(mm) | 25 | Applicable Load Range(N) | 0::740 | Color | Black |
Outer Diameter D(φ) | 50 |
Please check the type/dimensions/specifications of the part KN-50A in the Foot Mount, KN-A Type series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy