(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Bushings - For locating pins, straight. (Part Numbers)

Locating Bushings - For locating pins, straight.

•Dimension L1 (mm): 5.25
•Conflict Mineral Free: yes
•Reach Compliant: yes

PDF

Part Number

Configured Part Number is shown.

23111.0888

 

 

Example

 

Example 2

Part Number
23111.0888
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Dia. (mm)
(mm)
Material D2
(mm)
D5
(mm)
D8
(mm)
D9
(mm)
T1
(mm)
T2
(mm)
T3
(mm)
l2
(mm)
l3
(mm)
d3
(mm)
d4
(mm)
d5
(mm)
d6
(mm)
d7
(mm)
1 Piece(s)

10 Days

59.99Stainless Steel60M63761.522.15281421.77~ 153759.56.61148

Loading...

  1. 1
 

Basic Information

l1(mm) 5.25 Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 23111.0888 in the Locating Bushings - For locating pins, straight. series.

Products like this...

Part Number
23111.0762
23111.0764
23111.0766
23111.0768
23111.0782
23111.0784
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Dia. (mm)
(mm)
Material D2
(mm)
D5
(mm)
D8
(mm)
D9
(mm)
T1
(mm)
T2
(mm)
T3
(mm)
l2
(mm)
l3
(mm)
d3
(mm)
d4
(mm)
d5
(mm)
d6
(mm)
d7
(mm)
1 Piece(s)

10 Days

22.03Steel2231--7.2522-6.912.12028.6---
1 Piece(s)

10 Days

28.03Steel2834--8.7522-8.4217.12532.2---
1 Piece(s)

10 Days

35.03Steel3542--10.5528-10.22213140.2---
1 Piece(s)

10 Days

42.03Steel4250--10.9528-10.6321.83748.2---
1 Piece(s)

10 Days

36.99Steel37M42038.511.91221211.56~ 72036.54.5829
1 Piece(s)

10 Days

44.99Steel45M52546.516.21221215.82~ 102544.55.51035

Additional Products in this Category

Tech Support