(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lateral Plungers, with thread, with female thread (Part Numbers)

Lateral Plungers, with thread, with female thread

To be used for positioning and applying pressure, e.g. during painting and sandblasting.

PDF

Part Number

Configured Part Number is shown.

22150.1439

 

 

Example

 

Example 2

Part Number
22150.1439
Part NumberMinimum order quantityVolume DiscountDays to Ship d1
(mm)
d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
D (metr.) Spring Load F max.
(N)
Temperature max.
(°C)
WS
(mm)
Spring Seal
1 Piece(s)

10 Days

M12M46.326.57.54.51.7M12~ 7511010Steel, blackenedCR

Loading...

  1. 1
 

Basic Information

Threaded washer Steel, blackened Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 22150.1439 in the Lateral Plungers, with thread, with female thread series.

Products like this...

Part Number
22150.1314
22150.1315
22150.1316
22150.1440
22150.1450
22150.1451
Part NumberMinimum order quantityVolume DiscountDays to Ship d1
(mm)
d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
D (metr.) Spring Load F max.
(N)
Temperature max.
(°C)
WS
(mm)
Spring Seal
1 Piece(s)

10 Days

M12M46.31944.51.5M12~ 2025010Stainless steel-
1 Piece(s)

10 Days

M12M46.31944.51.5M12~ 5025010Steel, blackened-
1 Piece(s)

10 Days

M12M46.31944.51.5M12~ 10025010Steel, galvanized-
1 Piece(s)

10 Days

M12M46.326.57.54.51.7M12~ 10011010Steel, galvanizedCR
1 Piece(s)

10 Days

M18 x 1,5M610.31811.57.52M18 x 1,5~ 10011016Stainless steelCR
1 Piece(s)

10 Days

M18 x 1,5M610.31811.57.52M18 x 1,5~ 15011016Steel, blackenedCR

Additional Products in this Category

Tech Support