(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lateral Plungers, with thread (Part Numbers)

Lateral Plungers, with thread

To be used for positioning and applying pressure, e.g. during painting and sandblasting.

PDF

Part Number

Configured Part Number is shown.

22150.0358

 

 

Example

Part Number
22150.0358
Part NumberMinimum order quantityVolume DiscountDays to Ship d1
(mm)
d2
(mm)
l1
(mm)
l2
(mm)
Spring Load F max.
(N)
Temperature max.
(°C)
WS
(mm)
Spring Pin Seal
1 Piece(s)

10 Days

M18 x 1,5104516.7~ 10025016Stainless steelSteel, case-hardened, galvanized-

Loading...

  1. 1
 

Basic Information

Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 22150.0358 in the Lateral Plungers, with thread series.

Products like this...

Part Number
22150.0314
22150.0315
22150.0316
22150.0359
22150.0360
22150.0370
Part NumberMinimum order quantityVolume DiscountDays to Ship d1
(mm)
d2
(mm)
l1
(mm)
l2
(mm)
Spring Load F max.
(N)
Temperature max.
(°C)
WS
(mm)
Spring Pin Seal
1 Piece(s)

10 Days

M125196.7~ 2025010Stainless steelSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

M125196.7~ 5025010Steel, blackenedSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

M125196.7~ 10025010Steel, galvanizedSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

M18 x 1,5104516.7~ 15025016Steel, blackenedSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

M18 x 1,5104516.7~ 20025016Steel, galvanizedSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

M12511.56.7~ 208010Stainless steelThermoplastic POM, white-

Additional Products in this Category

Tech Support