(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - Single. Super Series (Inches).

Linear Ball Bushings - Single. Super Series (Inches).

The Super Ball Bushing bearing is self-aligning, lightweight and adjustable with a low coefficient of friction.
The wear-resistant, engineered-polymer retainers and outer sleeves reduce inertia and noise in critical, high speed applications. Radially floating bearing plates. When installed in an adjustable housing, the Super Ball Bushing Bearing may be adjusted to a specific diametrical fit-up for accurate and repeatable movement.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SUPER3
SUPER4
SUPER6
SUPER6-CR
SUPER8
SUPER8-CR
SUPER8-DD
SUPER10
SUPER10-DD
SUPER12
SUPER12-CR
SUPER12-DD
SUPER16
SUPER16-DD
SUPER20
SUPER24
SUPER32
Part NumberMinimum order quantityVolume DiscountDays to Ship For Shaft Size
(inch)
Overall Length L
(inch)
O.D. D
(inch)
Seals Corrosion Resistant
1 Piece(s)

5 Days

0.19 in (3/16")0.56 in (9/16")0.375 in (3/8")No Seal-
1 Piece(s)

5 Days

0.25 in (1/4")0.75 in (3/4")0.50 in (1/2")No Seal-
1 Piece(s)

5 Days

0.38 in (3/8")0.875 in (7/8")0.625 in (5/8")No Seal-
1 Piece(s)

5 Days

0.38 in (3/8")0.875 in (7/8")0.625 in (5/8")No SealYes
1 Piece(s)

5 Days

0.50 in (1/2")1.25 in (1-1/4")0.875 in (7/8")No Seal-
1 Piece(s)

5 Days

0.50 in (1/2")1.25 in (1-1/4")0.875 in (7/8")No SealYes
1 Piece(s)

5 Days

0.50 in (1/2")1.50 in (1-1/2")0.875 in (7/8")With Seal-
1 Piece(s)

5 Days

0.63 in (5/8")1.50 in (1-1/2")1.125 in (1-1/8")No Seal-
1 Piece(s)

5 Days

0.63 in (5/8")1.50 in (1-1/2")1.125 in (1-1/8")With Seal-
1 Piece(s)

5 Days

0.75 in (3/4")1.625 in (1-5/8")1.25 in (1-1/4")No Seal-
1 Piece(s)

5 Days

0.75 in (3/4")1.625 in (1-5/8")1.25 in (1-1/4")No SealYes
1 Piece(s)

5 Days

0.75 in (3/4")1.875 in (1-7/8")1.25 in (1-1/4")With Seal-
1 Piece(s)

5 Days

1.00 in (1")2.25 in (2-1/4")1.56 in (1-9/16")No Seal-
1 Piece(s)

5 Days

1.00 in (1")2.25 in (2-1/4")1.56 in (1-9/16")With Seal-
1 Piece(s)

5 Days

1.25 in (1-1/4")2.625 in (2-5/8")2.00 in (2")No Seal-
1 Piece(s)

5 Days

1.50 in (1-1/2")3.00 in (3")2.375 in (2-3/8")No Seal-
1 Piece(s)

5 Days

2.00 in (2")4.00 in (4")3.00 in (3")No Seal-

Loading...

  1. 1

Basic Information

TYPE Straight Motion Linear Motion Style Standard
Lubrication Type Standard Length Single Self Aligning Yes

Additional Products in this Category

Tech Support