(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - Single, wide block bearing type. Super Smart Series (Inches).

Linear Ball Bushings - Single, wide block bearing type. Super Smart Series (Inches).

"Closed Pillow blocks are for use with end supported shafting. For use with Class L shafting
Ball Bushing Bearings included, factory installed, in each Pillow Block."

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SS6UPB8
SSUPB10
SSUPB12
SSUPB16
SSUPB16-CR
SSUPB20
SSUPB24
Part NumberMinimum order quantityVolume DiscountDays to Ship For Shaft Size
(inch)
Overall Length L
(inch)
O.D. D
(inch)
Corrosion Resistant
1 Piece(s)

16 Days

0.50 in (1/2")1.69 in1.69 in-
1 Piece(s)

16 Days

0.63 in (5/8")1.94 in--
1 Piece(s)

16 Days

0.75 in (3/4")2.06 in--
1 Piece(s)

16 Days

1.00 in (1")2.81 in--
1 Piece(s)

16 Days

1.00 in (1")2.81 in-Yes
1 Piece(s)

16 Days

1.25 in (1-1/4")3.63 in (3-5/8")--
1 Piece(s)

16 Days

1.50 in (1-1/2")4.00 in (4")--

Loading...

  1. 1

Basic Information

TYPE Housings Motion Linear Motion Style Standard
Lubrication Type Standard Length Single Seals No Seal
Self Aligning Yes

Additional Products in this Category

Tech Support