(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - Wide Block Bearing Type, Double. Super Smart Series. (Part Numbers)

Linear Ball Bushings - Wide Block Bearing Type, Double. Super Smart Series.

Closed Pillow blocks are for use with END supported shafting. For use with MM class Shafting. Ball Bushing Bearings included, factory installed, in each Pillow Block

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SSETWNM25DD
SSETWNM30DD
Part NumberMinimum order quantityVolume DiscountDays to Ship For Shaft Size
(mm)
Overall Length L
(mm)
1 Piece(s)

16 Days

25130
1 Piece(s)

16 Days

30152

Loading...

  1. 1

Basic Information

TYPE Housings Motion Linear Motion Style Standard
Lubrication Type Standard Length Double Seals With Seal
Self Aligning Yes

Additional Products in this Category

Tech Support