(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rod Style Actuator - Electrak

Rod Style Actuator - Electrak

Robust, strong and reliable
Stainless steel extension tube
Highly efficient ball screw drive system
Overload clutch for mid and end of stroke protection

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A12-05B5-04D
A12-05B5-08D
A12-05B5-12D
A12-05B5-18D
A12-05B5-24D
A12-10B5-04D
A12-10B5-08D
A12-10B5-12D
A12-10B5-18D
A12-10B5-24D
D12-05B5-04
D12-05B5-08
D12-05B5-12
D12-10A5-04D
D12-10A5-08D
D12-10A5-12D
D12-10B5-04
D12-10B5-08
D12-10B5-12
D12-20A5-04D
D12-20A5-08D
D12-20A5-12D
D12-20B5-04
D12-20B5-08
D12-20B5-12
DE12-17W41-04FNHHN
DE12-17W41-06FNHHN
DE12-17W41-08FNHHN
S12-09A4-02
S12-09A4-04
S12-09A4-06
S12-17A8-02
S12-17A8-04
S12-17A8-06
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke Length
(Inches (mm))
Power Type Dynamic Load Capacity
(lbf (N))
Static Load Capacity
(lbf (N))
Travel Rate at No Load
(in/sec (mm/sec))
Travel Rate at Max Load
(in/sec (mm/sec))
Gear Reduction Ratio Limit Switch Type Protection Class
1 Piece(s)

16 Days

4 (101.6)115 VAC500 (2224.1)2500 (11120.5)2.10 (53.3)1.7 (43.2)5:1NoIP55
1 Piece(s)

16 Days

8 (203.2)115 VAC500 (2224.1)2500 (11120.5)2.10 (53.3)1.7 (43.2)5:1NoIP55
1 Piece(s)

16 Days

12 (304.8)115 VAC500 (2224.1)2500 (11120.5)2.10 (53.3)1.7 (43.2)5:1NoIP55
1 Piece(s)

16 Days

18 (457.2)115 VAC500 (2224.1)2500 (11120.5)2.10 (53.3)1.7 (43.2)5:1NoIP55
1 Piece(s)

16 Days

24 (609.6)115 VAC500 (2224.1)2500 (11120.5)2.10 (53.3)1.7 (43.2)5:1NoIP55
1 Piece(s)

16 Days

4 (101.6)115 VAC1000 (4448.2)2500 (11120.5)1.10 (27.9)1.00 (25.4)10:1NoIP55
1 Piece(s)

16 Days

8 (203.2)115 VAC1000 (4448.2)2500 (11120.5)1.10 (27.9)1.00 (25.4)10:1NoIP55
1 Piece(s)

16 Days

12 (304.8)115 VAC1000 (4448.2)2500 (11120.5)1.10 (27.9)1.00 (25.4)10:1NoIP55
1 Piece(s)

16 Days

18 (457.2)115 VAC1000 (4448.2)2500 (11120.5)1.10 (27.9)1.00 (25.4)10:1NoIP55
1 Piece(s)

16 Days

24 (609.6)115 VAC1000 (4448.2)2500 (11120.5)1.10 (27.9)1.00 (25.4)10:1NoIP55
1 Piece(s)

16 Days

4 (101.6)12 VDC500 (2224.1)3000 (13344.6)2.4 (61.0)1.4 (35.6)5:1NoIP66
1 Piece(s)

16 Days

8 (203.2)12 VDC500 (2224.1)3000 (13344.6)2.4 (61.0)1.4 (35.6)5:1NoIP66
1 Piece(s)

16 Days

12 (304.8)12 VDC500 (2224.1)3000 (13344.6)2.4 (61.0)1.4 (35.6)5:1NoIP66
1 Piece(s)

16 Days

4 (101.6)12 VDC250 (1112.0)1000 (4448.2)1.20 (30.5)1.00 (25.4)10:1NoIP66
1 Piece(s)

16 Days

8 (203.2)12 VDC250 (1112.0)1000 (4448.2)1.20 (30.5)1.00 (25.4)10:1NoIP66
1 Piece(s)

16 Days

12 (304.8)12 VDC250 (1112.0)1000 (4448.2)1.20 (30.5)1.00 (25.4)10:1NoIP66
1 Piece(s)

16 Days

4 (101.6)12 VDC1000 (4448.2)3000 (13344.6)1.30 (33.0)0.80 (20.3)10:1NoIP66
1 Piece(s)

16 Days

8 (203.2)12 VDC1000 (4448.2)3000 (13344.6)1.30 (33.0)0.80 (20.3)10:1NoIP66
1 Piece(s)

16 Days

12 (304.8)12 VDC1000 (4448.2)3000 (13344.6)1.30 (33.0)0.80 (20.3)10:1NoIP66
1 Piece(s)

16 Days

4 (101.6)12 VDC250 (1112.0)1000 (4448.2)0.61 (15.5)0.55 (14.0)20:1NoIP66
1 Piece(s)

16 Days

8 (203.2)12 VDC250 (1112.0)1000 (4448.2)0.61 (15.5)0.55 (14.0)20:1NoIP66
1 Piece(s)

16 Days

12 (304.8)12 VDC250 (1112.0)1000 (4448.2)0.61 (15.5)0.55 (14.0)20:1NoIP66
1 Piece(s)

16 Days

4 (101.6)12 VDC1000 (4448.2)3000 (13344.6).60 (15.2).45 (11.4)20:1NoIP66
1 Piece(s)

16 Days

8 (203.2)12 VDC1000 (4448.2)3000 (13344.6).60 (15.2).45 (11.4)20:1NoIP66
1 Piece(s)

16 Days

12 (304.8)12 VDC1000 (4448.2)3000 (13344.6).60 (15.2).45 (11.4)20:1NoIP66
1 Piece(s)

16 Days

4 (101.6)12 VDC112 (498.2)224 (996.4)0.48 (12.2)0.37 (9.4)1:1YesIP66
1 Piece(s)

16 Days

6 (152.4)12 VDC112 (498.2)224 (996.4)0.48 (12.2)0.37 (9.4)1:1YesIP66
1 Piece(s)

16 Days

8 (203.2)12 VDC112 (498.2)224 (996.4)0.48 (12.2)0.37 (9.4)1:1YesIP66
1 Piece(s)

16 Days

2 (50.8)12 VDC25 (111.2)300 (1334.4)3.00 (76.2)2.1 (53.3)1:1NoIP66
1 Piece(s)

16 Days

4 (101.6)12 VDC25 (111.2)300 (1334.4)3.00 (76.2)2.1 (53.3)1:1NoIP66
1 Piece(s)

16 Days

6 (152.4)12 VDC25 (111.2)300 (1334.4)3.00 (76.2)2.1 (53.3)1:1NoIP66
1 Piece(s)

16 Days

2 (50.8)12 VDC75 (333.6)300 (1334.4)1.00 (25.4).65 (16.5)1:1NoIP66
1 Piece(s)

16 Days

4 (101.6)12 VDC75 (333.6)300 (1334.4)1.00 (25.4).65 (16.5)1:1NoIP66
1 Piece(s)

16 Days

6 (152.4)12 VDC75 (333.6)300 (1334.4)1.00 (25.4).65 (16.5)1:1NoIP66

Loading...

  1. 1

Additional Products in this Category

Tech Support