(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
By using this type of mechanism by means of a belt you can achieve a long stroke and high transfer speed, and positioning at low cost, stroke from 500mm to 1000mm.
Part Number
Configured Part Number is shown.
[ A ]Accessory | [ M ]Material | [ S ]Surface Treatment | Quantity | Note |
Motor Bracket | Aluminum Alloy | Gold Anodize | 1 | - |
Spacer | Aluminum Alloy | Black Anodize | 2 | - |
Hex Socket Head Cap Screw M4×20 |
Steel | Black Oxide | 4 | Motor Bracket For fixing Adapter Plate |
Adapter Plate | Aluminum Alloy | Black Anodize | 1 | - |
Hex Socket Head Cap Screw M3×8 |
Steel | Black Oxide | 4 | Adapter Plate For fixing Adapter Plate |
Part Number | - | Stroke | - | Motor Adapter Plates |
LST10 | - | 500 | - | A25 |
Part Number |
JIGLST10 |
Part Number | Stroke (mm) | Motor Adapter Plates | L | A | Mass (kg) | Number of Holes (N) | Travel per Pulley Rotation (mm) | Base Mounting |
LST10 | 500 | (Servo Motor) A25 A38 A40 E40 (Stepping Motor) T28, T42, T56.4 (No Adapter Plate) N | 700 | 500 | 3.3 | 12 | 59.97 | From the Top of Base Rail (Counterbored Hole) |
600 | 800 | 600 | 3.7 | 14 | ||||
700 | 900 | 700 | 4.1 | 16 | ||||
800 | 1000 | 800 | 4.5 | 18 | ||||
900 | 1100 | 900 | 4.9 | 20 | ||||
1000 | 1200 | 1000 | 5.3 | 22 |
Accuracy Standards | Standard Value |
Positioning Repeatability (mm) | ±0.05 |
Running Parallelism (mm) | ±0.05 |
Part Number | Flange Size | Manufacturer | Product Number | Wattage | Recommended Coupling |
T28 | 28 | Oriental Motor | CSK22 | 2-phase | SCXW21 SCPW21 CPDW19 |
CSK52 | 5-phase | ||||
ASC3 | a- Step | ||||
T42 | 42 | PK24 | 2-phase | ||
CSK24 | |||||
RK54 | 5-phase | ||||
RKS54/PK54 | |||||
AS46,ASC46,AR46 | a- Step | ||||
T56.4 | 56.4 | NEMA standards | NEMA23 | - | CPDW19 |
Part Number | Flange Size | Manufacturer | Product Number | Wattage | Recommended Coupling |
A25 | 25 | Yasukawa Electric Corporation | SGMMJ-A1 | 10W | SCXW21 SCPW21 CPDW19 |
SGMMJ-A2 | 20W | ||||
SGMMJ-A3 | 30W | ||||
Mitsubishi Electric Corporation | HG-AK0136 | 10W | |||
HG-AK0236 | 20W | ||||
HG-AK0336 | 30W | ||||
A38 | 38 | Panasonic | MSMD5A | 50W | |
MSME5A | |||||
MSMD01 | 100W | ||||
MSME01 | |||||
A40 | 40 | Yasukawa Electric Corporation | SGMJV-A5 | 50W | |
SGMAH-A5 | |||||
SGMAS-A5 | |||||
Mitsubishi Electric Corporation | HG-MR053 | ||||
HG-KR053 | |||||
HF-KP053 | |||||
Sanyo Denki Co., Ltd. | Q1AA04003D | 30W | |||
Q1AA04005D | 50W | ||||
Omron Corporation | R88M-K05030 | ||||
Keyence Corporation | MV-M05 | ||||
SV-M005 | |||||
E40 | 40 | SIEMENS | 1FK7011-5 | 50W | CPDW19 |
1FK7015-5 | 100W |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
LST10-[500,600,700,800,900,1000]-A[25,38,40] |
LST10-[500,600,700,800,900,1000]-E40 |
LST10-[500,600,700,800,900,1000]-N |
LST10-[500,600,700,800,900,1000]-T[28,42,56.4] |
Loading...
Cost Efficient | Cost Efficient | Main Body, Peripheral Components | Main Body | Precision | Standard Grade |
---|---|---|---|---|---|
Table | Long 1 pc. | Motor Mounting Orientation | Fold Back | Cover | Included |
Grease | Standard | With or w/o Motors | Not Provided (Installed by customers) | With or w/o Lubricant Unit | Not Provided |
With or w/o Retainer | Not Provided | Table Width(mm) | 62 | Supply Voltage | Not Provided |
Drive Method | Belts | Slider Material | Aluminum | Slider Surface Finish | Black Anodize |
Basic Load Rating, Dynamic Rating(N) | 4900 | Basic Load Rating, Static Rating(N) | 9700 | Allowable Static Moment MP(N•m) | 48.4 |
Allowable Static Moment MY(N•m) | 48.4 | Allowable Static Moment MR(N•m) | 75.7 | Positioning Repeatability(µm) | ±50 |
Running Parallelism(µm) | ±50 | Operating Ambient Temperature(℃) | 0::50 | Maximum Velocity(mm/s) | 400 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy